12 MM T1 CTL 4216.000

12 MM T1 CTL 4216.000
60 Case Metric

60 Case , 12 mm Diameter, Metric, Carbon Steel60 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 25.4 mm  Max: 4216.0 mm  Tolerance +/- 0.8 mm


  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.
  • All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.

Dimensions

Dimensions
Dimension Value
[dia] 12.0000
[X] 75.0000
[ToleranceValues] 12.00/11.99 mm

Specifications

Specification Value
Shaft Type Predrilled T1 Hole Pattern
Material, Shaft 1566 Carbon Steel
Surface Finish 0.20 Ra µm
Tolerance Class Class MM
Hardness 60 Rockwell C Min.
Straightness 0.0254 mm per Foot Cumulative (0.051 mm TIR)
Option Predrilled (PD) Predrilled
Length 4,216.0 mm / 166.0 in
Diameter 12 mm / 0.472 in
Weight 3.752 kg / 8.272 lbs
Case Depth, Minimum 1.020 mm / 0.040 in
Roundness 0.00200 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?